Applications
operating temperature: | +14 °F to +212 °F |
operating medium: | mineral oil, other media on request |
max. operating pressure: | 232 psi |
test pressure: | 333 psi |
standard process connection: | SAE-flange 3000 PSI |
housing material: | carbon steel |
housing material changeover 4”: | carbon steel |
housing material changeover 5“: | EN-GJS-400-18-LT |
sealing material: | Nitrile (NBR) or Viton (FPM), other materials on request |
installation position: | vertical |
drain- and bleeder connections: | BSPP ½ |
measure connections: | BSPP ¼ |
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.