Eaton´s clogging indicators reliably monitor filter clogging caused by particulate accumulation in hydraulic and lubricating oil filters. The clogging indicators easily integrate into automatic control systems, and ensure continuous contamination control. The AV shut-off valves, intended for use in double filters with change-over valve, that can be serviced during operation and are fitted with a contamination indicator.
temperature range: | +14°F to +176°F (for a short time +212°F) |
max. operating pressure: | 6000 PSI ( cannot be interlinked ) 3000 PSI ( interlinked, execution Z ) |
max.pressure difference: | 2320 PSI |