Eaton combines the benefits of a filter bag with those of a filter cartridge into a new, rugged filter element with optimum filtration performance. The filter area of HAYFLOW filter elements is up to 65% larger compared to a standard filter bag. Extended service life and long intervals between filter change-outs lead to reduced operating costs.
Up to 65% more filter area in a compact, easy-to-use filter element
Key HAYFLOW applications
Materials | POXL, PEXL: Extended-life needle felt polypropylene or polyester LCR-128: Melt-blown polypropylene |
|
Seal rings | Welded polypropylene or polyester SENTINEL seal ring and bottom ring |
|
Retention ratings |
POXL, PEXL: 1, 5, 10, 25, 50, 100 µm LCR-128: 37 µm @ >95% efficiency POXL, PEXL: nominal efficiency |
|
Size | 02: Ø 7 x 28” L (180 x 700 mm) |
|
Filter area | 02: 7.5 ft² (0.7 m²) |
|
Max. operating temperatures |
Polypropylene: 194 °F (90 °C) Polyester: 302 °F (150 °C) |
|
Max. differential pressure |
36.2 psi (2.5 bar) |
|
Recommended change-out pressure for disposal |
11.6 – 21.7 psi (0.8 – 1.5 bar) |
|
Max. flow rates |
POXL, PEXL: 02: 176 GPM (40 m³/h) LCR-128: 02: 110 GPM (25 m³/h) |