HAYFLOW Q filter elements are a combination of proven DURAGAF extended-life filter material with precise nylon-monofilament woven material. While the DURAGAF extended-life filter material works as a high capacity pre- and depth filter, the outer mesh covers the needle felt and provides a final filter retention rating at 10 μm.
HAYFLOW Q applications
Materials | Extended-life needle felt polypropylene or polyester |
|
Cover layer | Nylon-monofilament mesh 10 μm |
|
Seal rings |
Welded polypropylene or polyester SENTINEL seal ring and bottom ring |
|
Retention ratings |
1, 5, 10, 25 µm |
|
Size | 02: Ø 7 x 28” L (180 x 700 mm) |
|
Filter area | 02: 7.5 ft² (0.7 m² |
|
Max. operating temperatures |
Polypropylene: 194 °F (90 °C) Polyester: 302 °F (150 °C) |
|
Max. differential pressure |
36.2 psi (2.5 bar) |
|
Recommended change-out pressure for disposal |
11.6 – 21.7 psi (0.8 – 1.5 bar) |
|
Max. flow rate |
02: 132 GPM (30 m³/h) |