Filtration Order Center

Learn more about Eaton´s Filtration Division new Order Center and how to purchase our products online in the Americas!
Material
Needle felt or mesh
Efficiency
Nominal
Capacity
Standard

Core features

Key SENTINEL Applications

  • Paints and varnishes
  • Inks
  • Chemicals
  • Process water

Filtration Order Center

In our new eStore, you can place and track orders for filtration products always, anywhere, anytime and on any device.
Specifications
Highlight differences
Show only differences
Hide blank features

SPECIFICATIONS

Materials Needle felt polypropylene or polyester
 
Seal rings Welded polypropylene or polyester SENTINEL seal ring
 
Retention ratings 1, 5, 10, 25, 50, 100, 200 µm
 
Sizes 01: Ø 7 x 17” L (180 x 430 mm)
02: Ø 7 x 32” L (180 x 810 mm)
03: Ø 4 x 9” L (100 x 230 mm)
04: Ø 4 x 15” L (100 x 380 mm)
 
Filter area 01: 2.6 ft² (0.24 m²)
02: 5.2 ft² (0.48 m²)
03: 0.9 ft² (0.08 m²)
04: 1.7 ft² (0.16 m²)
 
Max. operating temperatures
Polypropylene: 194 °F (90 °C)
Polyester: 302 °F (150 °C)
 
Max. differential pressure
36.2 psi (2.5 bar)
 
Recommended change-out pressure for disposal
11.6 – 21.7 psi (0.8 – 1.5 bar)
 
Max. flow rates
01: 88 GPM (20 m³/h)
02: 176 GPM (40 m³/h)
03: 26 GPM (6 m³/h)
04: 53 GPM (12 m³/h)
 
Download Links
Download document () of 20
X
Download Close