BANDSEAL monofilament filter bags feature a wide range of retention ratings. They are designed for open surface filtration without a bag filter housing to retain particles that are larger than the respective pore size
Key BANDSEAL filter bags applications
Material | Monofilament nylon |
|
Drawstring |
Polyester |
|
Retention ratings |
25, 50, 80, 100, 125, 150, 200, 250, 300, 400, 600, 800 µm |
|
Sizes |
01: Ø 7 x 17” L (180 x 430 mm) 43: Width: 5.5 x 12” L (140 x 305 mm) 45: Width: 5.5 x 20” L (140 x 508 mm) |
|
Filter area |
01: 2.6 ft² (0.24 m²) 43: 0.9 ft² (0.08 m²) 45: 1.5 ft² (0.14 m²) |
|
Max. operating temperature |
374 °F (190 °C) |
|
Max. flow rates |
01: 88 GPM (20 m³/h) 43: 26 GPM (6 m³/h) 45: 53 GPM (12 m³/h) |