SNAP-RING multifilament filter bags are designed for surface filtration to retain particles that are larger than the respective pore size. These filter bags are not absolute rated.
Key multifilament filter bags applications
Material | Multifilament polyester |
|
Seal ring |
Sewn zinc-plated steel SNAP-RING seal ring |
|
Retention ratings |
100, 150, 250, 400, 600, 800 µm |
|
Sizes | 01: Ø 7 x 17” L (180 x 430 mm) 02: Ø 7 x 32” L (180 x 810 mm) |
|
Filter area | 01: 2.6 ft² (0.24 m²) 02: 5.2 ft² (0.48 m²) |
|
Max. operating temperature |
293 °F (145 °C) |
|
Max. differential pressure |
36.2 psi (2.5 bar) |
|
Recommended change-out pressure for disposal |
11.6 – 21.7 psi (0.8 – 1.5 bar) |
|
Max. flow rates |
01: 88 GPM (20 m³/h) 02: 176 GPM (40 m³/h) |