Designed and manufactured for oil maintenance and lubrication systems, Eaton’s mobile filter unit is versatile and reliable. In addition to an existing filter, it is ideal for secondary flow filtration. Its portability and compact structural design allows it to operate in difficult to access areas.
The filter units in the UMP series have a pneumatic double diaphragm pump instead of an electronic gear pump, and are suitable for explosion proof applications ( II 2 G/D c IIA T5).
Hydraulic filter elements
01.E Pressure
Hydraulic & Lubrication filters
HP3
Hydraulic filtration systems
IFPM 33
Hydraulic filtration systems
US
UMP 20 | UMP 40 | |
filter-fineness: | 4, 5, 7 or 10 μm(c) | 4, 5, 7 or 10 μm(c) |
oil temeprature: | +23°F to +140°F | -5°C to +60°C |
weight: | approx. 99 lbs. | approx. 48 kg |
operating medium: | hydraulic oil based on mineral oil from 46 SUS, other media on request | hydraulic oil based on mineral oil from 10 mm²/s, other media on request |
conductivity: | ≥ 200 S/m | ≥ 200 S/m |
fluid sealing/membrane: | Viton / PTFE |
Viton / PTFE |