Eaton´s stainless steel pressure filter changeover series EDU have a working pressure up to 464 psi (32 bar). Pressure peaks can be absorbed with a sufficient safety margin. A three-way-change-over valve which is integrated in the middle of the housing makes it possible to switch from the dirty filter-side to the clean filter-side without interrupting operation.
Applications
Hydraulic filter elements
01.NL
Hydraulic & Lubrication filters
EDA (ASME Design)
Hydraulic & Lubrication filters
EDWF
Hydraulic & Lubrication filters
EH
operating temperature: | -14 °F to +212 °F |
operating medium: | mineral oil, other media on request |
max. operating pressure: | 464 PSI |
test pressure: | 900 PSI |
max. operating pressure with IS20: | 232 PSI |
test pressure with IS20: | 464 PSI |
process connection: | SAE-flange connection 3000 PSI |
housing material: | EN10213-1.4581, EN10028-1.4301 (tube extension EDU401) |
sealing material: | Nitrile (NBR) or Viton (FPM), other materials on request |
installation position: | vertical |
measuring connections: | BSPP ¼ |
drain- and bleeder connections: | BSPP ½ |
volume tank EDU251: | 2x .66 Gal. |
volume tank EDU401: | 2x .97 Gal. |