Eaton´s Pressure filters, change-over series DUV with vertical port configurations are suitable for operating pressure up to 464 psi (32 bar). Pressure peaks can be absorbed with a sufficient margin of safety. Change-over ball valve between the two filter housings makes it possible to switch from the dirty filter-side to the clean filter-side without interrupting operation.
Applications
Hydraulic filter elements
01.NR
Hydraulic & Lubrication filters
AE
Hydraulic & Lubrication filters
DWF
Hydraulic & Lubrication filters
EDA (ASME Design)
temperature range: | + 14°F to + 176°F (for a short time + 212°F) |
operating medium: | mineral oil, other media on request |
max. operating pressure: | 464 PSI |
test pressure: | 900 PSI |
connection system: | SAE-flange connection 3000 PSI |
housing material: | EN-GJS-400-18-LT |
switching housing -material: | S355J2G3 |
sealing material: | Nitrile (NBR) or Viton (FPM), other materials on request |
installation position: | vertical |
mini-measuring connections: | ¼ BSPP |
evacuation-or bleeder connections: | ½ BSPP |
volume tank: | 2x 1.5 Gal |