Made to attach conduit or pipe to structural members and provide support, pipe clamps meet the requirements of a number of applications. Unless otherwise noted in the B-Line series strut system catalog, the pipe clamps include the following materials, finish options and certifications.
For additional information on B-Line series conduit and pipe clamps, refer to the resource tab and download or view the B-Line series strut systems catalog.
For use with thinwall (EMT), I.M.C., rigid conduit or pipe. Compatible with B-Line series strut channel and 4Dimension strut.
For use with rigid or EMT conduit. Compatible with B-Line series strut channel and 4Dimension strut.
Compatible with B-Line series strut channel and 4Dimension strut. Refer to the B-Line series strut systems catalog for more information.
For use with PVC coated thinwall (EMT and rigid conduit and clamps). Compatible with B-Line series strut channel and 4Dimension strut. Refer to the B-Line series strut systems catalog for more information.
Compatible with B-Line series strut channel and 4Dimension strut.
Compatible for B-Line series strut channel and 4Dimension strut. Refer to B-Line series strut systems catalog for additional information.
For use with EMT and rigid conduit. Compatible with B-Line series strut channel and 4Dimension strut. Clamps without saddles are not recommended for flexible conduit or cable. Refer to the B-Line series strut systems catalog for additional information.
For use with EMT and rigid conduit. Compatible with B-Line series strut channel and 4Dimension strut.
Helps minimize induction heating. Compatible with B-Line series strut channel and 4Dimension strut.
IPH series inserts with clamps help prevent insulation compression. Compatible with B-Line series strut channel and 4Dimension strut. For additional information, refer to
the B-Line series strut systems catalog.
Compatible with B-Line series strut channel and 4Dimension strut. The B2400-3/4 through B2400-8 model numbers are UL listed. For additional information, refer to the B-Line series strut systems catalog.
Each clamp piece can turn allowing pipe to be fastened to channel at any direction. Compatible with B-Line series strut channel and 4Dimension strut. For additional information, refer to the B-Line series strut systems catalog.
Copper tubing sizes also available - B2417CT series. Compatible with B-Line series strut channel and 4Dimension strut. Refer to B-Line series sstrut systems catalog for additional information.
Designed to support pipe or rigid conduit. Compatible with
B-Line series strut channel and 4Dimension strut.
Designed to support pipe or rigid conduit parallel to edge of a beam or angle iron.
Designed to support pipe or rigid conduit perpendicular to edge of a beam or angle iron.