Pan tray

Available in the Middle East and Asia regions, the B-Line series perforated and solid bottom cable pan tray system is ideal for instrumentation and electrical cable runs in industrial or commercial cable management applications, helping eliminate the need for conduit or ladder. 

Eaton's B-Line series perforated bottom pan tray allows for hold down or cable attachment, and heat dissipation.  The continuous solid bottom tray allows for constant cable support.

B-Line series CoSPEC Specifier Center

At Eaton, our goal is to be a leading provider of information and resources to design and engineering professionals engaged in the design, construction, and maintenance of engineered MEP&T facility subsystems globally. CoSPEC is packed with features like the new CAD / BIM / PDMS / Submittal catalog which offers the ability to select and view B-Line series products in 2D and 3D. Then, with just a couple of clicks, easily download design content in one of nearly 100 different CAD, BIM, PDMS, and graphics formats.
productfamily.specification

B-Line series pan tray cable management solution

Below is an overview of the perforated and solid bottom pan tray offered by Eaton.  For additional information, contact your local sales representative or view / download the catalog. 

Dimensions

  • Heights: 25mm, 35mm, 40mm, 50mm, 75mm and 100mm
  • Thickness:  1.0mm, 1.5mm, and 2.0mm
  • Widths:  50mm to 900mm
  • Spans:  3 meters
  • Bend radius: Square, 75mm, 300mm, 600mm, and 900mm

Finishes

  • Stainless steel, type 316
  • Aluminum
  • Pre-galvanized
  • Hot dip galvanized

Mounting methods

  • C-hanger
  • Trapeze mount
  • Wall mount

Pan tray fittings

Eaton offers a wide variety of fittings for its B-Line series pan tray.  For more information, view or download the catalog. 

Fittings

  • Horizontal bends
  • Horizontal adjustable bend
  • Horizontal crosses
  • Horizontal tees
  • Reducers
  • Vertical bends
  • Vertical adjustable bends

 

Flange types

  • No Flange
  • 90° inside flange
  • 90 ° outside flange
  • 135° inside flange
  • 135° outside flange
  • 180° inside flange
  • 180° outside flange

Perforated and solid pan tray accessories

Eaton offers a variety of accessories for B-Line series pan tray.  Below are just a few of the options avialable today.  For additional information, view or download the catalog.

Splice plates

  • Angled bottom splice plates
  • Bottom / flat splice plates 
  • Expansion splice plates
  • Horizontal adjustable splice plates
  • Offset / right and left reducing splice plates
  • Side splice plates
  • Straight reducing splice plates
  • Vertical adjustable splice plates

Covers and clamps

  • Hold down clamps
  • C-shape cover clamps
  • Wrap-around cover clamps
  • Pan tray cover and fittings
productfamily.downloadlink

Download CAD drawings for B-Line series pan tray

Eaton's CoSPEC Specifier Center is your one-stop, comprehensive resource for CAD, BIM, PDMS, and graphical design content.   Select, view, and download design content in over 100 different formats.  

bdeDownloadDocument () bdeof 20
X
Download Close