Cable containment solutions

Eaton’s B-Line series steel and aluminum cable tray portfolio offers slotted marine rung options and accessories to help installers restrain, optimize and segment various cable types within cable trays no matter the cable tray orientation. 

Cable containment offering includes:

  • Cable cleats
  • Conduit cable clamps
  • Stainless steel banding 

核心功能

Cable cleats

  • Available in trefoil and single cable cleats
  • Restrain cables in installations where the highest levels of short circuits withstand are required
  • Short circuit tested in accordance with BS EN 50368:2003 standard
  • Available for single and trefoil cable applications
  • LSF-pad is integral low smoke, low fume, zero halogen pad
  • Hardware to attach cleat to rung included

Conduit cable clamp

  • Optimize space and supports required by attaching conduit directly to the bottom of the tray
  • Easily attaches to cable tray rungs to secure cables
  • One-piece assembled product, installs easily and removes without disconnecting adjacent clamps
  • Helps secure cables easily with protective saddle, which helps prevent damage to conduit or cable
  • Clamp works on equal trade sizes for both EMT and rigid conduit
  • Available in pre-galvanized and stainless steel 316
  • UL Listed in US and Canada

Stainless steel banding

  • Segment cables no matter the cable tray orientation
  • Meets U.S. Coast Guard requirement
  • Available in stainless steel 316 
productfamily.specification

Cable containment solutions 

Eaton offers three cable containment solutions for securing cables. For model numbers and specifications, refer to the Eaton B-Line series cable tray catalog, cable cleat section.

Cable cleats / cable fixings

  • Available in trefoil and single cable cleats
  • Restrain cables in installations where the highest levels of short circuits withstand are required
  • Short circuit tested in accordance with BS EN 50368:2003 standard
  • Available for single and trefoil cable applications
  • LSF-pad is integral low smoke, low fume, zero halogen pad
  • Hardware to attach cleat to rung included 

Conduit cable clamp

  • Optimize space and supports required by attaching conduit directly to the bottom of the tray
  • Easily attaches to cable tray rungs to secure cables
  • One-piece assembled product, installs easily and removes without disconnecting adjacent clamps
  • Helps secure cables easily with protective saddle, which helps prevent damage to conduit or cable
  • Clamp works on equal trade sizes for both EMT and rigid conduit
  • Available in pre-galvanized and stainless steel 316
  • UL Listed in US and Canada 

Stainless steel banding

  • Segment cables no matter the cable tray orientation
  • Meets U.S. Coast Guard requirement
  • Available in stainless steel 316 
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close