Fiberglass cable ladder and cable channel tray

Eaton's fiberglass cable tray is approved by the American Bureau of Shipping (ABS) Building and Classing Steel Vessels 4-8-4A1/9.1, making it ideal for caustic, harsh and marine environments. 

Material options

  • Polyester (F type)
  • Vinyl-ester (FV type)
  • Zero halogen (FA type)

Core features

  • Coated surface veil to help ensure a resin-rich surface and ultraviolet resistance
  • Rungs that are mechanically fastened and adhesively bonded to the side rails
  • Rungs that are capable of supporting a 200 lb. concentrated load
  • A full range of splices, fittings, covers and accessories available
  • Tested and approved by ABS
  • NEMA and CSA certified
Fiberglass channel accessories

Marine Rung Cable Tray/Fiberglass

Eaton's B-Line series Marine Rung allows stainless steel banding of cables for coast guard requirements. It also has applications on land for any location where extra cable positioning is required and for vertical installations. The rung design provides a 2" cable support surface. For more information, view the B-Line series cable tray catalog.

Marine rung cable tray
 

Cable tray use at high temperatures

A good understanding of how materials perform at extreme temperatures is critical to avoid serious injuries and expensive downtime.
productfamily.specification

Fiberglass cable ladder


Fiberglass cable ladder straight sections

  • Series: 13F, 13FV, 13FA, 24F, 24FV, 24FA, 36F, 36FV, 36FA, 46F, 46FV, 46FA, 48F, 48FV, 48FA
  • Height options: 3, 4, 6 and 8 inches
  • Material options: polyester, vinyl ester and zero halogen / dis-stat
  • Width options: 6, 9, 12, 18, 24, 30, and 36 inches (30” and 36” not available
    for series 13)
  • Length options: 10 ft. or 20 ft.
Fiberglass cable ladder straight section

Fiberglass cable ladder fittings

  • Horizontal bends
  • Horizontal tee 
  • Horizontal cross 
  • Reducers 
  • Horizontal expanding / reducing tee
  • Horizontal expanding/ reducing cross 
  • Vertical bends
Fiberglass cable ladder fittings

Horizontal adjustable splice plates

  • Catalog number: 9F-4033SS6, 9F-4034SS6, 9F-8036SS6 and 9F-8038SS6
  • Material: Fiberglass
  • Height: 3, 4, 6 and 8 inches
  • Furnished in pairs with 316 stainless steel hardware

Horizontal splice plates

  • Catalog number: 9(Δ)-4903HSS6, 9(Δ)-4453HSS6, 9(Δ)-4303HSS6, 9(Δ)-4904HSS6, 9(Δ)-4454HSS6, 9(Δ)-4304HSS6, 9(Δ)-8906HSS6, 9(Δ)-8456HSS6, 9(Δ)-8306HSS6, 9(Δ)-8908HSS6, 9(Δ)-8458HSS6, 9(Δ)-8308HSS6
  • Material: Fiberglass
  • Height: 3, 4, 6 and 8 inches
  • Furnished in pairs with 316 stainless steel hardware

(Δ) Insert material selection

Vertical adjustable splice plates

  • Catalog number: 9(Δ)-4023SS6, 9(Δ)-4024SS6, 9(Δ)-8026SS6, 9(Δ)-8028SS6
  • Material: Fiberglass
  • Height: 3, 4, 6 and 8 inches
  • Furnished in pairs with 316 stainless steel hardware

(Δ) Insert material selection

Vertical splice plates

  • Catalog number: 9(Δ)-4903VSS6, 9(Δ)-4453VSS6, 9(Δ)-4303VSS6, 9(Δ)-4904VSS6, 9(Δ)-4454VSS6, 9(Δ)-4304VSS6, 9(Δ)-8906VSS6, 9(Δ)-8456VSS6, 9(Δ)-8306VSS6, 9(Δ)-8908VSS6, 9(Δ)-8458VSS6, 9(Δ)-8308VSS6
  • Material: Fiberglass
  • Height: 3, 4, 6 and 8 inches
  • Furnished in pairs with 316 stainless steel hardware

(Δ) Insert material selection

Clamp / guide - fiberglass

  • Nonmetallic
  • Designed for 3⁄8" hardware - not included
  • Combination hold down clamp and guide
  • Material: Glass reinforced polyurethane
  • Sold in pairs
  • 9F-1208

Covers and cover accessories

  • Material thickness: .090" (2.3)
  • Cover length: 10' (3m)
  • Standard mounting hardware: (10 each) #10 x 3⁄4"
  • Stainless, self drilling screws provided with each section

Fiberglass cable channel


Fiberglass cable channel straight sections

  • Series: FCC fiberglass cable channel ventilated and FCCN fiberglass cable channel non-ventilated
  • Height options: 1, 1 1/8, 1 5/8 and 2 3/16 inches
  • Width options: 3, 4, 6, and 8 inches
  • Length options: 10 ft. or 20 ft.
  • Load: 8 (12), 12 (18), 58 (86) and 87 (129) Lbs/Ft (kg/M)
Fiberglass channel straight section

Fiberglass cable channel fittings

  • All fittings are of mitered construction with 12" (305) radius.
  • Horizontal fittings - 3, 4, 6 and 8 inch series
  • Vertical fittings - 3, 4, 6 and 8 inch series
  • Horizontal tees
  • Horizontal crosses

Splice plates

  • Sold in pairs - included with tray sections
  • Uses 1/4”-20 316SS hardware
  • 9(Δ)-1001SS6

Expansion splice plates

  • Sold in pairs
  • Uses 1/4”-20 316SS hardware
  • 9(Δ)-1013SS6

Horizontal adjustable splice plates

  • Sold per piece
  • Uses 3/8”-16 316SS hardware
  • 9(Δ)-1023SS6

Vertical adjustable splice plates

  • Sold per piece
  • Uses 3/8”-16 316SS hardware
  • 9F-1033SS6

Horizontal 90° splice plates

  • Sold in pairs
  • Uses 1/4”-20 316SS hardware
  • 9(Δ)-1901HSS6

Horizontal 45° splice plates

  • Sold in pairs
  • Uses 1/4”-20 316SS hardware
  • 9(Δ)-1451HSS6

Horizontal 30° splice plates

  • Sold in pairs
  • Uses 1/4”-20 316SS hardware
  • 9(Δ)-1301HSS6

Vertical 90° splice plates

  • Sold in pairs
  • Uses 1/4”-20 316SS hardware
  • 9(Δ)-1901VSS6

Vertical 45° splice plates

  • Sold in pairs
  • Uses 1/4”-20 316SS hardware
  • 9(Δ)-1451VSS6

Vertical 30° splice plates

  • Sold in pairs
  • Uses 1/4”-20 316SS hardware
  • 9(Δ)-1301VSS6
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close

B-Line series CoSPEC Specifier Center

At Eaton, our goal is to be a leading provider of information and resources to design and engineering professionals engaged in the design, construction, and maintenance of engineered MEP&T facility subsystems globally. CoSPEC is packed with features like the new CAD / BIM / PDMS / Submittal catalog which offers the ability to select and view B-Line series products in 2D and 3D. Then, with just a couple of clicks, easily download design content in one of nearly 100 different CAD, BIM, PDMS, and graphics formats.