productfamily.specification

Fastener hardware and accessories

Eaton offers a full line of B-Line series fastener hardware and accessories.   Below are a few images and part numbers.  For a complete list of hardware and accessories, view or download the B-Line series fastener catalog.

BN-4 accessory nut
BN-4 accessory nut
BM1 metal stud grommet
BM1 metal stud grommet
BM3 nail plate for wood studs
BM3 nail plate for wood studs
APC series plasit screw anchor
APC series plasit screw anchor
ATB series toggle bolts
ATB series toggle bolts
ATM series self tapping screws
ATM series self tapping screws

BM3 nail plates for wood studs

  • Protects cable, plastic pipe and copper tubing from screw or nail penetration
  • Easily installs with hammer
  • Complies with NEC Article 300.4

 

BM3M nail plates for metal studs

  • Protects cable, plastic pipe and copper tubing from screw or nail penetration
  • Includes industrial-grade double stick tape on back for easy installation on stud
  • Complies with NEC Article 300.4

 

BM5 single reference grid wire fasteners

  • For attaching signal reference grid wire to computer floor posts
  • Fits #8 through #4 stranded wire
  • Fits ¾’-1” round or square posts

 

Metal stud grommets

Protects wire insulation in accordance with NEC Article 300.4(B) (1).

  • BM1  : snaps into standard 1-11/32” diameter holes in metal studs from 25-gauge to 16-gauge.  For bulk option, order BM1M.
  • BM2 : universal BM2 provides 360˚ protection, fits all factory-punched metal stud holes. Ships as one piece and easily separated for installation.

Pipe sleeve fasteners

  • Allows for rigid attachment of pipe sleeves to wall and floor forms for concrete pouring
  • Accommodates Schedule 40, Schedule 80 or 5/16” and smaller wall thickness
  • BD40 for all sleeve diameters, wall thickness of 5/18” and smaller
  • BD40 for 2” to 6” sleeve diameters, schedule 40 pipe

 

Accessory nuts

  • Push nuts designed for use with plain rod
  • “U” nuts provide ¼”-20 thread impression for unthreaded hole
  • No installation tools required
  • Part numbers:
    • BN-4 for ¼” plain rod
    • BN-6 for 3/8” plain rod
    • BN1 for ¼” threaded rod

Fastener brackets

  • Brackets easily attach with screw or pins driven into wood, concrete or steel
  • Brackets can be used with wide variety or fasteners, wires, “S” hooks and hangers
  • Part numbers:
    • BN-4 for ¼” plain rod
    • BN-6 for 3/8” plain rod
    • BN1 for ¼” threaded rod

Machine screen anchors and setting tools

  • For use in concrete, block, brick or stone
  • Not recommended for use in overhead applications
  • Readily accepts machine bolts
  • Internally threaded anchor for easy removability and service work
  • Anchor installation requires shallow embedment
  • Anchor part numbers
    • AMS-25, rod diameter ¼”
    • AMS-37, rod diameter 3/8”
    • AMS-50, rod diameter ½”
  • Setting tool part numbers
    • 9221, rod diameter ¼”
    • 9231, rod diameter 3/8”
    • 9241, rod diameter ½”

Self-tapping screw anchors and setting tool

  • For use in normal-weight concrete, structural sand light-weight concrete and concrete over metal deck
  • Anchor design allows for shallow embedment and mechanically interlocks with base material
  • Internally threaded anchor for easy adjustment and removability of threaded rod or bolt
  • Fast anchor installation with a powered impact wrench
  • Suitable for overhead applications such as suspending cable tray, strut, pipe hangers and conduit
  • FM Approved, ICC-ES certified (see ICC-ES ESR-2272)
  • Made of zinc plated carbon steel
  • Setting tool included
  • Part numbers:
    • ATM-37, size 3/8” for 11/18” threaded depth
    • 6407 SD, 3/8” setting tool

ADN series drive nail anchors

  • For use in concrete, block or brick
  • Anchor is recommended for light duty, tamper-proof applications
  • Not recommended for overhead applications
  • Part numbers: ADN-18-87, ADN-25-756, ADN-25-100, ADN-25-125, ADN-25-150, ADN-25-200, ADN-25-300

ATB series toggle bolts

The toggle bolt is a spring wing-type hollow wall anchor designed for use in block, wallboard and other hollow base materials.

  • Anchor is a two-part assembly consisting of a machine screw and a spring wing toggle
  • Adjustable to accommodate various wall thicknesses up to 2-1/2"
  • Combo round head bolt is provided
  • Made of zinc plated carbon steel
  • Part numbers: ATB-18-300, ATB-18-400, ATB-25-300, ATB-25-400, ATB-37-300, ATB-37-400

Additional fastener hardware and accessories

Below is a list of many additional solutions.  For more options and more information, view or download the B-Line series fastener catalog.

  • Metal wall screws
    • Part numbers: AWS-CH (combo head), AWS-OH (oval head), AWS-PH (pan head)
  • Plastic screw anchors
    • Part numbers: APS-4 (#4 - #10 size), APS-6 (#6 - #12 size), APS-8 (#8 - #14 size)
  • Plastic hollow wall anchors
    • Part numbers: APH-18, APH-25, APH-37, APH-50
  • Self-drilling wallboard anchors
    • Part numbers: APD-8K, AZD-8K, APDM-6K, AZDM-6K
  • Plastic conical anchors
    • Part numbers: APC-8K, APC-10K, APC-12K
  • ¼”-20 x ½” slotted hex Head Machine Screw
  • ¼”-20 Machine Square Nut
  • Sheet Metal Screw, #8 x 9/16”
  • #8 x ½” Self-Drilling Sheet Metal Screw
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close