U.L. listed, Eaton B-Line series surface raceways meet the requirements of the National Electrical Code, Article 384. In addition to a raceway system, the channel provides structural support.
B-Line series electrical accessories include a full range of clamps and saddles in porcelain, thermoplastic elastomer. The Insulclamp cable clamps and porcelain saddles come complete with electro-plated steel clamps and hardware.
High-quality materials and processes go into the making of B-Line series electrical accessories. The following materials and finishes are typical, unless otherwise noted in the B-Line series strut system catalog, electrical accessories section.
Materials
Finishes
For additional information on materials, finishes, loads, selection charts and specifications, view or download the Eaton B-Line series strut system catalog.
Allows more than 1/2" space between channel and fixture.
Allows more than 1/2" space between channel and fixture.
Use with 3/8" & 1/2" ATR conduit.
Swings 15-degrees in 360-degree plane.
Swings 15-degrees in 360-degree plane.
Allows more than 1/2" space between channel and fixture.
Allows more than 1/8" space between channel and fixture.
For use on 1-5/8" wide channel. Refer to B-Line strut catalog for fill charts. Standard length of 120" (3.05m).
Available in 12 gauge material in zinc, Dura Green, hot dip galvanized and stainless steel.
Available in 12 gauge material in zinc and Dura Green finishes.
For user with B22, B24 and B26 channel. Assemble B719 hubs into B718 square knockouts.
See the B-Line series strut catalog for selection guide and channel connection kits.
Requires ground wire for use with UL listed channel raceway system
Can be used with B393-1 wiring stud
Installation aid for retaining wires before installing snap closure strip
Requires ground wire for use with UL listed channel raceway system
Use to cover gap between strut
Available in standard zinc finish