Features and benefits

Provides minimum conduit standoff of 1-1/2" to meet the NEC section 300.4(E), which states that cables and raceways must be installed at least 1-1/2"(38 mm) under the roof decking to prevent potential damage from nails or screws.

  • Supports conduit or pipe up to 1-1/2" diameter
  • Attach BDH1 thru BDH3 to deck or other structure using 1/4" or 3/8" diameter fasteners to hang 1/4" or 3/8" ATR (see table for hole sizes of their respective parts)
  • For single conduit runs up to 1-1/2" diameter, deck hanger is paired with conduit hanger and Guide-Rite fastener
  • S18 assembly includes Guide Rite conduit and electrical box support hanger, which helps ensure proper support of boxes and conduit per NEC
  • Use appropriate installation hardware, sold separately, for the specific product application, mounting surface and loads
  • BDH series hangers, BL1400 series conduit hangers & S18 bar are galvanized steel BG series conduit clips are spring steel/zinc phosphate
BDH 1, BDH2 and BDH3 deck hanger
productfamily.specification

B-Line series deck hangers and riveted deck hanger assemblies

Provides minimum conduit standoff of 1-1/2" to meet the NEC section 300.4(E), which states that cables and raceways must be installed at least 1-1/2" (38 mm) under the roof decking to prevent potential damage from nails or screws.

For more information, view or download the flyer or the B-Line series fastener.

  • Supports conduit or pipe up to 1-1/2" diameter
  • Attach BDH1 thru BDH3 to deck or other structure using 1/4" or 3/8" diameter fasteners to hang 1/4" or 3/8" ATR (see table for hole sizes of their respective parts)
  • For single conduit runs up to 1-1/2" diameter, deck hanger is paired with conduit hanger and Guide-Rite™ fastener
  • S18 assembly includes Guide Rite conduit and electrical box support hanger, which helps ensure proper support of boxes and conduit per NEC
  • Use appropriate installation hardware, sold separately, for the specific product application, mounting surface and loads
  • BDH series hangers, BL1400 series conduit hangers and S18 bar are galvanized steel BG series conduit clips are spring steel/zinc phosphate

BL series deck hanger bracket

For additional information, download or view the B-Line series deck hanger flyer.

  • Riveted assembly with screw closure for EMT and RGD support
  • All have ¼” holes
  • Part numbers
    • BL1400-DH for use with 1/2" EMT/RGD
    • BL1410-DH for use with 1/4" - 3/4" EMT/RGD
    • BL1420-DH for use with 1/4" - 1" EMT/RGD
    • BL1425-DH for use with 1/4" - 1-1/4" EMT
    • BL1430-DH for use with 1/4" – 1-1/2" EMT or 1-1/4" RGD

BG_-S18 deck hanger assembly

For additional information, download or view the B-Line series deck hanger flyer.

  • BG_-S18 series, riveted assembly with Guide Rite conduit and electrical box support hanger 
  • Helps ensure proper support of boxes and conduit per NEC
  • Part numbers
    • BG6-S18-DH for use with ¼” – 3/8” EMT/RGD
    • BG812-S18-DH for use with ¼” – ¾” EMT/RGD
    • BG16-S18-DH for use with ¼” – 1” EMT/RGD
    • BG6-S18-DH-MC3 for use with ¼ - 3/8" EMT/RGD
    • BG812-S18-DH-MC3 for use with ½” – ¾” EMT/RGD
    • BG16-S18-DH-MC3 for use with 1" EMT/RGD

 

BG812 deck hanger with bracket assembly
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close