Linear

Pauluhn AllPro Industrial Linear Fluorescent Light Fixtures

The Crouse-Hinds series Pauluhn AllPro is a linear fluorescent fixture for medium duty industrial locations.  The rugged AllPro is NEMA 4/4X and IP66 rated for wet and corrosive environments.

Available in aluminum or stainless steel with T5, T8 and T12 lamps, the AllPro is designed for locations with marine, watertight and dusttight requirements, such as water/wastewater treatment facilities, pulp and paper production, salt and potash mines, industrial wash pits and pharmaceutical processing facilities.    

The AllPro is available in two and four foot length fixtures in 1-, 2-, 3- or 4-lamp configurations.  An optional emergency battery back-up is also available.

Certifications and compliances

NEC and CEC

  • UL924 – Emergency Lighting Equipment
  • UL1598 – Luminaires
  • EN 60529 – Ingress Protection (ARA only)
  • CSA C22.2 250 04
  • CSA C22.2 141
  • Type 4 (ARA only); Type 4X (ARS only)
  • IP66
  • ABS

Design features

  • Fluorescent system provides energy savings up to 50% when compared to HID
  • Multi-voltage electronic ballast resistant to brownouts or voltage and frequency fluctuations
  • Optional 100,000 hour long life lamps reduce relamp costs by as much as 70%
  • Flat or drop style lens versions with wide beam lumen dispersions of 140 to over 180°
  • Lens frame hinged on side for easy lamp replacement
  • Adjustable mounting brackets allow 110° range of mounting positions
  • Shoc-Loc bi-pin spring loaded lamp holders for T5, T8 and T12 lamp types provide superior resistance to shock and vibration
  • Field replaceable lens frame and latches
  • Standard wall/ceiling mount style can be rotated on longitudinal axis for optimum light positioning
  • Neoprene gasket resists petroleum
  • Optional self-contained emergency battery back-up ballasts
  • Optional long life T5 lamps available upon request (contact factory)

Standard materials

  • Housing – Type 5052H32 aluminum (ARA only); Type 304 stainless steel (ARS only)
  • Lens – polycarbonate (standard); tempered glass (optional); DR acrylic drop lens (optional)
  • Reflector – Type 5052H32 aluminum with an electrostatically applied white polyester powder coat finish; minimum 90% reflectance
  • Gasket – one-piece neoprene
  • Latches – stainless steel
  • Lens frame – Type 304 stainless steel

productfamily.specification
Eaton’s Crouse-Hinds series Pauluhn AllPro ARA linear fluorescent light fixture,3/4" entry ,50/60 Hz,2 ft lamp,Fluorescent,Flat,Polycarbonate lens,T8 bi-pin,Aluminum,2-lamp,Standard wall/ceiling,120-277 Vac,17W
Eaton’s Crouse-Hinds series Pauluhn AllPro ARA linear fluorescent light fixture,3/4" entry ,50/60 Hz,2 ft lamp,Fluorescent,Flat,Polycarbonate lens,T5HO mini bi-pin,Aluminum,2-lamp,Standard wall/ceiling,120-277 Vac,24W
Eaton’s Crouse-Hinds series Pauluhn AllPro ARA linear fluorescent light fixture,3/4" entry ,50/60 Hz,4 ft lamp,Fluorescent,Flat,Polycarbonate lens,T8 bi-pin,Aluminum,2-lamp,Standard wall/ceiling,120-277 Vac,32W
Eaton’s Crouse-Hinds series Pauluhn AllPro ARA linear fluorescent light fixture,3/4" entry ,50/60 Hz,4 ft lamp,Fluorescent,Flat,Polycarbonate lens,T8 bi-pin,Aluminum,2-lamp,Lamps included,Pendant,120-277 Vac,32W
Eaton’s Crouse-Hinds series Pauluhn AllPro ARA linear fluorescent light fixture,3/4" entry ,50/60 Hz,2 ft lamp,Fluorescent,Drop,Acrylic lens,T8 bi-pin,Aluminum,2-lamp,Standard wall/ceiling,120-277 Vac,17W
Eaton’s Crouse-Hinds series Pauluhn AllPro ARA linear fluorescent light fixture,3/4" entry ,50/60 Hz,4 ft lamp,Fluorescent,Drop,Acrylic lens,T8 bi-pin,Aluminum,2-lamp,Standard wall/ceiling,120-277 Vac,32W
Eaton’s Crouse-Hinds series Pauluhn AllPro ARS linear fluorescent light fixture,3/4" entry ,50/60 Hz,2 ft lamp,Fluorescent,Flat,Polycarbonate lens,T8 bi-pin,304 stainless steel,2-lamp,Standard wall/ceiling,120-277 Vac,17W
Eaton Crouse-Hinds series Pauluhn AllPro ARS linear fluorescent light fixture,3/4" entry,50/60 Hz,2 ft lamp,Flat,Polycarbonate lens,CF 2G11,304 stainless steel,2-lamp,Standard wall/ceiling,120-277 Vac,40W
Eaton Crouse-Hinds series Pauluhn AllPro ARS linear fluorescent light fixture,3/4" entry ,50/60 Hz,2 ft,Fluorescent,Flat,Polycarbonate lens,T5HO mini bi-pin,304 stainless steel,2-lamp,Lamps included,Standard wall/ceiling,120-277 Vac,24W
Eaton’s Crouse-Hinds series Pauluhn AllPro ARS linear fluorescent light fixture,3/4" entry ,50/60 Hz,4 ft lamp,Fluorescent,Flat,Polycarbonate lens,T8 bi-pin,304 stainless steel,2-lamp,Standard wall/ceiling,120-277 Vac,32W
Eaton’s Crouse-Hinds series Pauluhn AllPro ARS linear fluorescent light fixture,3/4" entry ,50/60 Hz,4 ft lamp,Fluorescent,Flat,Polycarbonate lens,T8 bi-pin,304 stainless steel,2-lamp,Lamps included,Standard wall/ceiling,120-277 Vac,32W
Eaton’s Crouse-Hinds series Pauluhn AllPro ARS linear fluorescent light fixture,3/4" entry ,50/60 Hz,4 ft lamp,Fluorescent,Flat,Polycarbonate lens,T12HO RDC,304 stainless steel,2-lamp,Standard wall/ceiling,120-277 Vac,48W
Eaton Crouse-Hinds series Pauluhn AllPro ARS linear fluorescent light fixture,3/4" entry,50/60 Hz,4 ft lamp,Flat,Tempered glass lens,T8 bi-pin,304 stainless steel,3-lamp,Standard wall/ceiling,120-277 Vac,32W
Eaton’s Crouse-Hinds series Pauluhn AllPro ARS linear fluorescent light fixture,3/4" entry ,50/60 Hz,4 ft lamp,Fluorescent,Flat,Tempered glass lens,T5HO mini bi-pin,304 stainless steel,3-lamp,Standard wall/ceiling,120-277 Vac,54W
Eaton’s Crouse-Hinds series Pauluhn AllPro ARS linear fluorescent light fixture,3/4" entry ,50/60 Hz,2 ft lamp,Fluorescent,Drop,Acrylic lens,T8 bi-pin,304 stainless steel,2-lamp,Standard wall/ceiling,120-277 Vac,17W
Eaton’s Crouse-Hinds series Pauluhn AllPro ARS linear fluorescent light fixture,3/4" entry ,50/60 Hz,4 ft lamp,Fluorescent,Drop,Acrylic lens,T8 bi-pin,304 stainless steel,2-lamp,Standard wall/ceiling,120-277 Vac,32W
Compare Products ()
Highlight differences
Show only differences
Hide blank features
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close