Eaton Bussmann series photovoltaic fuses, 1000 Vdc, 10A, 50 kAIC, Non Indicating, IEC 60269-6 type A, Class gPV, Time constant: 1-3 ms, Ferrule end x ferrule end
Overview of features and benefits of Bussmann 600Vdc, 1000Vdc, 1300Vdc and 1500Vdc fuses for protecting photovoltaic systems, covering in-line, ferrule, RK5, NH and XL size fuses.
Eaton's Bussmann series 800 Vac NH size fuses are specifically designed to meet the needs of branch circuit and transformer protection in photovoltaic (PV) inverter systems.
Bussmann series 1000Vdc PV NH fuses in ratings from 32 to 400 amps to provide the highest current density with two unique mounting options (bladed for use with fuse blocks and bolt-on for direct mounting on a busbar), and industry-leading low power loss for greater efficiency and lower operating temperatures.
Specifications and technical details on the 14x65mm PV fuse with ratings from 2.25 to 32 amps and 1500Vdc or 1300Vdc and four mounting styles: in-line crimp, ferrule, ferrule with 10mm fixings and bolt-on tags.
Specifications and technical details on the Bussmann series 1000Vdc 10x38mm photovoltaic fuses in ratings from 1 to 20 amps in ferrule, PCB tab, bolt-on and in-line crimp terminal constructions.
Technical details and specifications for the Bussmann series 1000Vdc HPV in-line PV fuse and fuse holder assembly available in ratings from 1 to 20 amps, and 1500 Vdc, 4 amps.