The high pressure filters of the HPX series are suitable for a working pressure up to 4,568 psi (315 bar). The pressure peaks are absorbed by a sufficient margin of safety. Eaton HPX-filters are flanged to the mounting face.
Applications
operating temperature: | +14°F to + 176°F |
operating medium | mineral oil, other media on request |
max. operating pressure: | 4,568 psi |
test pressure: | 6,532 psi |
process connection: | manifold mounted |
housing material: | C-steel |
sealing material: | Nitrile (NBR) or Viton (FPM), other materials on request |
installation position: | vertical |