车辆离合器

Remanufactured Solo self-adjust clutch

Eaton remanufactured clutches combine the reliability and durability of Eaton components to deliver longer life, trouble-free operation, and less downtime for your commercial vehicle. Each remanufactured clutch is disassembled and then remanufactured using Eaton genuine parts, including like-new driven discs and new intermediate plates to ensure maximum reliability and extended life. A final inspection ensures that each component, as well as the finished assembly, adheres strictly to original equipment specs and guidelines.
Good Clutch
Remanufactured with 100% genuine parts for longer service life vs. rebuilt
Torque Rating
1650 ft.lbs - 2050 ft.lbs
Self-adjusting clutch
Keeps clutch in adjustment, protecting hydraulic linkage components

核心功能

  • Solo self-adjusting technology keeps the clutch in constant adjustment by maintaining bearing release position, protecting valuable hydraulic linkage components
  • Like new driven discs
  • New intermediate plate
  • Easy-to-see wear indicator
  • Dual zerk release bearing (heavy-duty)
  • 50% less pedal effort (heavy-duty)
  • Genuine Eaton parts
  • National warranty
  • A full-round contamination baffle protects against debris
  • Ceramic facings for longer life

100% genuine

Eaton Remanufactured Solo self-adjust clutches are the right choice for price conscious buyers. Remanufactured to exacting standards using 100 percent genuine Eaton components, these clutches are designed for long life and trouble-free operation.

Try our new clutch product selector!

Need help identifying the correct clutch for your application? Just answer a few simple questions and we'll help you find what you're looking for.
productfamily.specification
Reman Solo Self-Adjust, Torque Capacity: 2050 Ft. Lbs., Clutch Size: 15.5 Inch
REMAN SELF ADVANTAGE CLUTCH
REMAN SELF ADVANTAGE CLUTCH
REMAN SELF ADVANTAGE CLUTCH
REMAN SELF ADVANTAGE CLUTCH
Compare Products ()
Highlight differences
Show only differences
Hide blank features
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close