Eaton’s Advantage® self-adjusting clutch is the best selling clutch in North America. It is designed and manufactured to strict Original Equipment (OE) specifications, delivers more protection and less maintenance, and offers maximum uptime and performance. Advantage is a self-adjusting clutch, which keeps the clutch in constant adjustment by maintaining bearing release position. Only a self-adjusting clutch should be used when replacing a clutch in a hydraulic release system. Advanced vibration control technology provides exceptional durability and long life.
New strap drive eliminates lug rattle and fatigue for quieter operation and extended clutch life
Patent-pending spring separator allows for quick clutch disengagement for fast shifting and ultra-low drag for clean release
Easy-to-see wear indicators in two locations offer improved visibility for better serviceability
Soft-rate damper absorbs engine vibrations to protect drivetrain components and enables engine downspeeding at torque ratings up to 1850 lb. ft.
50,000 mile release bearing lube interval
Standard 3-year/350,000 miles (production) or 3-year/unlimited miles (aftermarket) warranty
The next evolution of clutch design
Building on more than one hundred years of driveline design experience and millions of miles of proven durability, Eaton's Advantage self-adjust clutches are the smoothest, most durable clutches Eaton has developed.
CLIB-0035: Customers may experience various fault codes and/or clutch release complaints due to broken clutch levers in self-adjust clutches used with automated and manual transmissions.