KnowledgeSearch

109700-82MOX

109700-82MOX - INSTALLATION DUAL ZERK REMAN CAST SOLO

109700-82MOX - Spare Parts Bag Filter Housings

常用规格

Product Name
Eaton Advantage Self-Adjust Clutch
Catalog Number
109700-82MOX
Certifications
Not Applicable

产品规格

Pre-Damper
No
Torque rating
1700 ft lb
Input shaft size
2.00" - 10
Number of Discs
2 EA
Transmission Type
Manual
Damper Spring Count
7 EA
Friction pad count
4 EA
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.