The versatile z-shaped design of the B-Line series conduit trapeze support allows for quicker installation and support of multiple sizes of conduit, MC/AC cable, cable tray and other accessories, such as electrical boxes.
The solution installs up to 50% quicker than traditional strut trapeze, and the conduit holes automatically align conduits across the trapeze.
Compared to traditional strut trapeze solutions, the B-Line series conduit trapeze support solution eliminates the need for conduit clamps at every support location; the result is a part reduction of up 75%.
Most configurations exceed maximum load ratings defined by UL/NEC requirements; UL listed for US and Canada.
Complete the request form to receive your complimentary product sample.
Learn why a contractor changes his trapeze hanger habits after using the B-Line series conduit trapeze support.
Eaton's CoSPEC Specifier Center is your one-stop, comprehensive resource for CAD, BIM, PDMS, and graphical design content. Select, view, and download design content in over 100 different formats.
Learn how you can save time and materials on your next installation