The Penumbra luminaire offers an energy saving alternative to traditional light sources for amenity area and perimeter lighting applications. The multi-die LED arrays deliver a long 50,000-hour life and eliminate the need for lamp changes, minimizing through life operating and maintenance costs.
A complex cutoff device keeps stray light to the minimum and helps provide a ‘Darksky’ environment and negates light trespass.
The IP65 robust cast aluminium base and safety glass lens offer good impact resistance ideally suited to a variety of applications.
Design to last, Penumbra's robust full die case aluminium base and safety glass provided strong impact resistance and are rated to IP65 for water and dust protection. Not only is it designed to last it also incorporates clever installation features to make your life easier such as side mount cable gland and rear BESA cable entry options.
Choose Eaton's Penumbra integral Photocell option for automatic lighting dependent on light levels. Taking away one job in physically turning the lights on/off and saving energy by only powering them when required.
Save money and reduce lighting pollution at the same time. Featuring a unique cutoff device that prohibits stray light, Penumbra decreases light loss; lessening the effect on the surrounding environment and requiring less energy to light same area.
Part number | Weight (kg) | Description | Lumen output | Wattage | Llm/cW |
Penumbra P | |||||
PEP284KZ | 1.9 | Penumbra P 2800 lumen FO | 2890 | 28.3 | 102.1 |
PEP284KZPC | 2.0 | Penumbra P 2800 lumen FO with integral Photocell | 2890 | 28.3 | 102.1 |
PEP404KZ | 2.1 | Penumbra P 4000 lumen FO | 3879 | 37.5 | 103.4 |
PEP404KZPC | 2.2 | Penumbra P 4000 lumen FO with integral Photocell | 3879 | 37.5 | 103.4 |
Penumbra G | |||||
PEG624KZ | 4.3 | Penumbra G 6200 lumen FO | 6215 | 54.5 | 114 |
PEG624KZPC | 4.4 | Penumbra G 6200 lumen FO with integral Photocell | 6215 | 54.5 | 114 |
EBPEG624KZ | 5.1 | Penumbra G 6200 lumen FO emergency variant | 6215 | 54.5 | 114 |
EBPEG624KZPC | 5.2 | Penumbra G 6200 lumen FO with integral Photocell, emergency variant | 6215 | 54.5 | 114 |
Emergency versions also available with automatic test functionality, e.g. CG Line+ | |||||
For further information, contact our Technical Support and Application department on 01302 303240 or email LightingTechnicalUK@eaton.com | |||||
Llm/cW = luminaire lumens per circuit watt |
Light Engine and Control Gear Options | • High output, high efficacy COB chip sets optimised for demanding applications • Energy efficient fixed output control gear as standard • 4000°k Ra 80 LED array |
Materials | • Body – Pressure die cast aluminium housing components. Chromate conversion coating with powder coat paint finish, RAL9005 • Lens – clear flat glass |
Options | • Fully integral LED emergency conversion, 3 hour duration in Penumbra G variants • CGLine+ self-test emergency versions available, reducing maintenance costs and offering ease of compliance with testing requirements • We offer a range of product support contracts to aid commissioning, reduce your maintenance costs, comply with legislative test requirements and increase the lifespan of your lighting equipment |
Installation Notes | • Not suitable for mounting as an uplighter • Complete with 20mm conduit entries and rear BESA type drill starts • Emergency variants are fused as standard |
Specification | To specify state: Robust wall mounted LED luminaire, of full die cast aluminium construction, Chromate conversion coating with powder coat paint, RAL9005. Dust tight and water resistant to IP65. Asymmetric distribution with no upward light, as Eaton’s Penumbra range part no _________ |