Designed specifically for the full range of floodlights, these columns and brackets offer a high-quality product for most types of application.
Floodlights can vary considerably in weight, area projected towards the wind and fixing details. Geographical location also needs to be taken into account when selecting the style and design of column.
Column Height | Column Cat No | 1 Flood | 2 Floods | 3 Floods | 4 Floods |
Galaxy | |||||
4m | COL476GS | COLFB176I | COLFB276I | COLFB376I | COLFB476I |
5m | COL576GS | COLFB176I | COLFB276I | COLFB376I | COLFB476I |
6m | COL676GS | COLFB176I | COLFB276I | COLFB376I | COLFB476I |
Columns | Cat No | Weight (kg) | |||
4m rooted column, shaft with grub screws | COL476GS | 34 | |||
5m rooted column, shaft with grub screws | COL576GS | 38 | |||
6m rooted column, shaft with grub screws | COL676GS | 43 | |||
8m rooted column, standard duty | COL889 | 80 | |||
8m rooted column, heavy duty | COL8140 | 117 | |||
10m rooted column, standard duty | COL10114 | 130 | |||
10m rooted column, heavy duty | COL10140 | 178 | |||
Floodlight Brackets | Cat No | Weight (kg) | |||
Single 76mm internal fix | COLFB176I | 5 | |||
Twin 76mm internal fix | COLFB276I | 12 | |||
Triple 76mm internal fix | COLFB376I | 14 | |||
Quad 76mm internal fix | COLFB476I | 16 | |||
Single 89mm external fix | COLFB189E | 5.5 | |||
Twin 89mm external fix | COLFB289E | 12.5 | |||
Triple 89mm external fix | COLFB389E | 14.5 | |||
Quad 89mm external fix | COLFB489E | 15.5 | |||
Single 114mm external fix | COLFB1114E | 6 | |||
Twin 114mm external fix | COLFB2114E | 13 | |||
Triple 114mm external fix | COLFB3114E | 15 | |||
Quad 114mm external fix | COLFB4114E | 16 | |||
Triple 140mm external fix | COLFB3140E | 15.5 | |||
Quad 140mm external fix | COLFB4140E | 17 | |||
Horizontal to vertical stirrup plate | COLDHVB | 1.1 |
Luminaire Options | • Galaxy LED • Aethon |
Materials | • Columns - hot dip galvanised tubular steel, bitumen coated root and treated wooden backboard • Brackets - hot dip galvanised steel |
Installation Notes | • Suitable for root mounting, placed into excavated hole in ground • Support column perpendicular in hole, placing cable duct into entry slot, and backfill with concrete suitable for site conditions • Alternatively, column can be placed into buried vertical pipe supported by appropriate mass of concrete, grouting gap to give firm fix • Installer to supply and fit gland plate and fused cut-out to backboard in base compartment • Access door has tamper resistant lock (key supplied) • Brackets fitted internally or externally by grub screws • Column drilled, tapped and supplied with grub screws for internally mounting brackets • Cable exit points provided on brackets |
Options | • Columns and bracket combinations listed have been matched specifically to the Eaton brand luminaires listed. Contact us for other options, including exposed locations (installations at altitude or on the coast) • Columns, when used with floodlight combinations shown, are to BS 5649 • K factor for columns up to and including 8m = 1.8 • K factor for 10m columns = 2.5 • Galvanising to BS729 |
Specification | To specify state: Hot dip galvanised steel root mounted column, with bitumen coated root, single base compartment, tamper resistant lock, key provided, earth terminal and wooden treated backboard. When used with floodlighting brackets system, complies with the requirements of BS 5649, as Eaton’s Floodlighting Columns range, part no. ___________ |