The Crouse-Hinds series Pauluhn Intrepid is a low/mid bay linear fluorescent fixture for industrial and marine locations. The Intrepid is available in aluminum, stainless steel and non-metallic housing materials, and is IP66 rated for moisture protection in hose down applications.
The Intrepid is available in two and four foot length fixtures in 1-, 2-, 3- or 4-lamp configurations. An optional emergency battery back-up is also available.
NEC and CEC