Knowledge Search

FAS260

Eaton Crouse-Hinds series Pauluhn Intrepid FAS linear fluorescent light fixture, One non-metallic cable gland and one end plugged,50/60 Hz,4 ft lamp,Fluorescent,Matte polycarbonate lens,T12HO RDC,Aluminum,2-lamp,Through feed,120-277 Vac,48W

FAS260 - Pauluhn Intrepid Industrial Linear Fluorescent Light Fixtures

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Intrepid FAS linear fluorescent light fixture
Catalog Number
FAS260
UPC
662276393066
Product Length/Depth
52.8 in
Product Height
5 in
Product Width
7.63 in
Product Weight
21.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Material
Aluminum
Number of lamps
2-lamp
Lamp length
4 ft
Light type
T12HO RDC
Wattage
48W
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Style
Through feed
Entry type
One non-metallic cable gland and one end plugged
Lens material
Matte polycarbonate
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.