Crouse-Hinds series Pauluhn ECOS fluorescent luminaires are engineered to provide maintenance-free performance while delivering long life and high lumen performance in hazardous, harsh and marine environments. Three ECOS models are available to provide reliable mid and low bay lighting in hazardous areas, marine environments or harsh applications.
Featuring a rugged design, easy installation features and multiple configurations and mounting options, the ECOS delivers a lighting solution that performs reliably in even the worst operating conditions.
Available in two and four foot lengths with T8, T5 or T5HO lamps in 1-, 2- or 3-lamp configurations.
ED2N – for use in hazardous areas
EMAR – for use in marine environments
EHAR – for use in harsh environments