LOFPLEAT-HF cartridges are designed with pleated media construction to provide high total surface area. A single LPHF cartridge can replace several standard cartridge elements. High-flow capacity in a single cartridge leads to quicker and easier changeouts. Unlike standard design cartridges, the flow is inside out. The result is higher debris-holding capacity.
LOFPLEAT-HF from Eaton can be used in a variety of applications where high flow capacity is required including food and beverage, chemical and water systems
Filter material | Polypropylene |
Retention ratings | 1, 5, 10, 20, 40, 60 μm |
Retention efficiency | 99.9% |
Lengths (nominal) | 20", 40", 60" |
Adapter codes | - |
Inner core | - |
End caps | Polypropylene |
Cage | Polypropylene |
Max. operating temperature | 176 °F (80 °C) |
Max. pressure difference in flow direction | 44 psid (3.0 bar) at 70 °F (21 °C) |