LOFPLEAT CP
LOFTOP Coreless
LOFTOP Nylon
LOFTREX Nylon
Filter material | Polypropylene (melt-blown) |
---|---|
Retention ratings | 0.50, 1, 3, 5, 10, 20, 50, 90, 120 μm |
Retention efficiency | 99.98% |
Lengths (nominal) | 10", 20", 30", 40" |
Adapter codes | (), G, 1, 2, 3, 4 |
Inner core | Polypropylene |
End caps | Polypropylene |
Cage | - |
Max. operating temperature | 176 °F (80 °C) |
Max. differential pressure in flow direction | 58 psid (4.0 bar) at 77 °F (25 °C) |