LOFPLEAT CP filter cartridges are high efficiency, high performance filter elements. Constructed with a large surface, melt-blown polypropylene media they provide a high dirt holding capacity with low initial differential pressure.
Eaton’s absolute rated LOFPLEAT CP filter cartridges are suitable for a wide range of process applications, including RO prefilters, chemicals, wastewater and many more.
Filter material | Polypropylene |
---|---|
Retention ratings | 1, 5, 10, 20, 30, 40, 70 μm |
Retention efficiency | 99.98% |
Lengths (nominal) | 39” |
Adapter code | - |
Inner core | Polypropylene |
End caps | Polypropylene |
Cage | Polypropylene |
Max. operating temperature | 176 °F (80 °C) |
Max. differential pressure in flow direction | 44 psid (3.0 bar) at 70 °C (21 °C) |