LOFTOP Nylon
LOFTREX Nylon
LOFWIND
Filter material | Polypropylene or polyamide 6.6 (melt-blown) |
---|---|
Retention ratings | 1, 3, 5, 10, 20, 50, 90, 150 µm |
Retention efficiency | 95% |
Lengths (nominal) | 5", 9.75", 10", 19.5", 20", 29.25", 30", 39", 40" |
Adapter code | (), G, 1, 2, 3, 4 |
Inner core | Polypropylene or polyamide 6.6 (fiberglass reinforced) |
End caps | Polypropylene or polyamide 6.6 |
Cage | - |
Max. operating temperatures | Polypropylene: 176 °F (80 °C) Polyamide 6.6: 302 °F (150 °C) |
Max. differential pressure in flow direction | Polypropylene: Polyamide 6.6: |