Eaton’s XLM supercapacitor modules provide energy storage for bridge power to improve power quality while offering high power density for peak power shaving and energy capture for multiple applications. Relatively unique compared to technology offered by competitors, the XLM can increase the life of a backup system and eliminate the need for replacement parts and batteries. The XLM module can be wired in series and/or parallel to meet the requirements of the application. Supercapacitor modules are RoHS compliant and require no battery management system (BMS) due to Eaton’s cell balancing technology.
The XLM supercapacitor modules are self-contained energy storage devices comprised of 23 individual XL60 supercapacitor cells. The products are easily rack mounted and include integrated cell voltage management circuitry and an overvoltage alarm. The family is RoHS compliant and UL registered component.
This tool is designed to calculate and compare the total cost of ownership over the life of the backup power system for two energy storage technologies.
XL60 Large cell supercapacitor | 2.7 V & 2.85 V & 3.0 V | 3000 F & 3400 F | Eaton
XL60 Supercapacitor