First, you will need to know the following specifications for your application:
From there, the number of supercapacitors in series needed to accommodate the voltage window would be established. Then the number of strings in parallel is determined based on the amount of energy required to support the load required.
Use the formula below for calculations: