Supercapacitors

XLR Supercapacitor module

Eaton's XLR supercapacitor modules provide energy storage for high power, frequent charge/discharge systems in hybrid or electric vehicles, public transportation, material handling, heavy equipment and marine systems. The XLR modules can reduce battery size and weight or replace batteries altogether depending upon the load profile. This results in fuel savings, noise reduction and/or a more stable electrical system.

The XLR supercapacitor modules are a self-contained energy storage device comprised of individual XL60 supercapacitor cells. The modules are easily mounted and includes integrated cell voltage management circuitry, an overvoltage alarm and temperature output. The XLR supercapacitor modules are RoHS compliant and UL registered components.

The XLR-48 is a 48 V 166 F module comprised of 18 individual 2.70 V XL60 supercapacitor cells while the XLR-51 is a 51 V 188 F module comprised of 18 individual 2.85 V XL60 supercapacitor cells which provides higher power density.

Built for rugged environments
High current cycling
Industry standard form factor

Supercapacitor modules help transform modern material handling

Automation is a key trend in today’s material handling industry. When something is to be shipped, it needs to be retrieved quickly, inexpensively, and efficiently. Facilities increasingly are upgrading and building distribution warehouses...

Providing grid resiliency with supercapacitors

A long standing challenge faced by electrical utilities is balancing the supply, or generation, and the demand, or load, when transmitting and distributing electrical energy across connected and isolated grid systems. This balance ensures...

Product aid

High reliability, long life and maintenance free supercapacitor energy module for harsh environments

Automotive electronic solutions

Circuit protection, power magnetics and supercapacitor electronic components designed for automotive applications.

Specifications

Specifications

Download Links
Download document () of 20
X
Download Close