Eaton’s supercapacitor module systems are highly reliable and flexible energy storage solutions that provide fast responding very high peak power in a small footprint. These systems use the XLM-62 module as a core building block with 10 units wired in series to increase distribution voltages and can be integrated with large UPS systems.
This tool is designed to calculate and compare the total cost of ownership over the life of the backup power system for two energy storage technologies.
Technical specifications | 20 Module cabinet | 30 Module cabinet |
Operating voltage range |
600 Vdc - 300 Vdc |
600 Vdc - 300 Vdc |
Maximum power |
300 kW |
300 kW |
Useable energy within operating voltage |
3298 kW/sec |
4947 kW/sec |
Operating temperature range |
-40 °C to +65 °C |
-40 °C to +65 °C |
Dimensions (W" x D" x H") |
23.2 x 31 x 88 |
30.2 x 31 x 88 |
General characteristics | |
Efficiency (roundtrip) |
Up to 98% |
Parallel capability |
Up to eight. Contact us more information |
Optional accessories |
Open fuse indication Custom overcurrent protection available. Contact us more information |
Please Contact Us for information on XLM lifetime expectations