Eaton's TV family of supercapacitors operate at higher voltage to reduce the number of cells and size needed in high voltage designs or keep the same number of cells to do more with higher energy storage. They provide energy storage for high power charge/discharge cycling, peak power shaving and backup power applications. They also provide power to safely shutdown systems and avoid data loss when main power is disconnected.
TV cells are RoHS compliant, UL recognized, and contain no heavy metals. They can operate temperatures from -40 °C to +85 °C.
TV- (3.0 V, 3.3 F to 100 F, Cylindrical cell supercapacitor)
Circuit protection, power magnetics and supercapacitor electronic components designed for automotive applications.