The Eaton HV family of supercapacitors offers ultra low equivalent series resistance for the highest pulse power and power density. They provide energy storage for high power charge/discharge cycling, peak power shaving and backup power applications. They also provide power to safely shutdown systems and avoid data loss when main power is disconnected.The HV family ranges from 1 F to 100 F with operating temperatures from -40 °C to +85 °C. They can work as standalone energy storage or in combination with batteries to extend run time or lifetime. The family is RoHS compliant, UL registered component and IEC 60079-11 compliant.
Eaton supercapacitors provide power delivery for smart metering
The rise in “smart” metering has ushered in a new era for utility companies. Smart meters enable gas, water and electricity utilities to monitor consumers’ consumption more precisely, providing insight for technology and pricing decisions and empowering their customers...