Eaton's XV family of supercapacitor cells provide very high capacitance for peak power, charge/dischrage cycling and backup power applications in the hundreds of watts to low kilowatt power systems. They are used in a variety of applications including automotive, medical, aerospace and industrial backup.
The XV family ranges from 300 F to 600 F with operating temperatures from -40 °C to +85 °C. They can work as standalone energy storage or in combination with batteries to extend run time or lifetime. The family is RoHS compliant and UL registered component.
Circuit protection, power magnetics and supercapacitor electronic components designed for automotive applications.