Eaton's CLA family coupled inductors offer the same key features of the CL series: current ripple cancellation, higher efficiency and space savings but with the added feature of acoustic noise dampening. The CLA family comes in 2, 3 and 4 phases with 50 nH inductance per phase and in sizes ranging from 18 mm to 36 mm in length.
Circuit protection, power magnetics and supercapacitor electronic components designed for automotive applications.