Eaton's CLB family coupled inductors offer the same key features of the CL family: current ripple cancellation, higher efficiency and space savings, at lower OCL and SCL. The CLB family comes in 2, 3, 4 and 5 phases with 50 nH inductance per phase and in sizes ranging from 18 mm to 45 mm in length. Devices offered exclusively with voltage regulator employing power regulating devices manufactured by Maxim / Volterra.
Circuit protection, power magnetics and supercapacitor electronic components designed for automotive applications.