CLA1108-3-50TR-R

Eaton CLA1108 inductor, 50 nH, 0.28 mΩ resistance, Three-phase

CLA1108-3-50TR-R - DR Inductor

General specifications

Product Name
Eaton CLA1108 inductor
Catalog Number
CLA1108-3-50TR-R
UPC
051712325097
Product Length/Depth
27 mm
Product Height
8 mm
Product Width
11 mm
Product Weight
9.69 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
Phase
Three-phase
ISAT
10 A
Package Quantity
200
Material
Ferrite
Contact configuration
Six-pin
Temperature rating
-40 to 125 °C
Resistance
0.28 mΩ
Terminals
Six
Inductance
50 nH
Series
CLA1108
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.