The system components consist of the following components:
Optional sleeve extender is available for wall thicknesses of 1-1/2" or 2" depths.
Installs in less than 15 seconds! View the video to learn how the rapid ring self-adjusting pre-fab ring installs in 4 easy steps.
The Rapid Ring system is also compatible with many basic Ruff-IN prefabricated assemblies. For more information about Rapid Ring system, view or download the Rapid Ring pre-fab ring flyer.
System components
The Rapid Ring box plate and sleeve are sold separately for customers that prefer to order components according to their rough-in and trim out installation schedules.