While cut pieces of PVC or metal shields tend to move or even fall out over time, the Snap ‘N Shield support attaches directly to support and helps eliminate the movement of the shield.
The curved lipped edge along with its textured interior surface allows free movement of the pipe and insulation within the shield. This goes a long way in helping prevent insulation from tearing, and possibly causing damage.
The B3151 insulation protection shield is used to help protect pipe insulation when used with pipe hangers. The B3153 shield serves the same purpose, but also features lock tabs on the bottom of the shield for centering and securing the shield to the hanger.
The B3154 short insulation protection shield is used for protection of foam, fiberglass or high density insulation when used with pipe hangers. The B3155 (shown in photo) shield serves the same function, but also includes lock tabs on the bottom of the shield for centering and securing the shield to the hanger.
The pipe covering protection saddles are designed to protect pipe insulation on high temperature pipe lines. Saddles are 12" (304.8mm) long. Saddle sizes 12" (300mm) and above also feature a furnished center rib.
Eaton offers a wide variety of insulation protection shields including the Snap 'N Shield pipe support solution.
For more information, view or download the pipe hanger catalog.
When it comes to a fast, easy way to protect pipe insulation, Eaton's new enhanced Snap 'N Shield pipe support is designed to install up to 60% faster than traditional metal sheilds.