No need to wait for custom painted cable hooks; our J-hook color ID clips are in stock and work with new or already installed j-hooks for a quick and easy way for installers and inspectors to verify that cables are running in their designated pathways.
The B-Line series J-hook Color ID clip fits easily onto B-Line series cable hooks. Clips can be ordered pre-assembled, loose to assemble at the jobsite or clipped onto existing in use cable hooks. Ideal for visual verification that cables are installed correctly in their designated pathways.
Eaton’s Com Dangle solution is the perfect answer to ceiling wire challenges by easily integrating into the ceiling grid with one tie-off wires where jurisdiction requires. Multiple colors allow for visual verification of cable pathways.
The telecommunications and high tech industry have experienced a resurgence in zinc whisker failures.
Eaton offers a wide variety of fasteners to support communication cables and low voltage wires for data centers, network closets, light-duty cable pathways in buildings. Below are a list of most of the common options. For full details and specifications, view or donwload the Eaton B-Line series fastener catalog.
BCHK1 includes Beam Clamp (B444-1/4) and ¼”-20 x ½” hex head cap screw
BCHK 2 includes Angle Bracket (.320”Ø holes) and ¼”-20 x ½” hex head cap screws and hex nut
BCHK 3 includes BCHK1 Kit and BCHK2 Kit (one each)