Linear

Pauluhn VersaPro Industrial Linear Fluorescent Light Fixtures

The Crouse-Hinds series Pauluhn VersaPro is a non-metallic linear fluorescent fixture for medium duty industrial locations.  Constructed of USDA compliant materials with T5, T8 and T12HO lamps, the VersaPro is designed for wet locations in food and beverage processing facilities and wastewater treatment plants.  

The VersaPro is available in two foot, four foot and eight foot length fixtures in 2- or 4-lamp configurations.  An optional emergency battery back-up is also available.

Certifications and compliances

NEC/CEC

  • UL1598 – Luminaires
  • UL924 – Emergency Lighting Equipment
  • CSA C22.2 250 04
  • CSA C22.2 141
  • Canadian Processed Products Regulations C.R.C. c291
  • NSF/ANSI 2-2007 Splash Zone
  • Enclosed and gasketed
  • Type 3R
  • NSF

Design features

  • Fluorescent system provides energy savings up to 50% when compared to HID
  • Third party certified for operation in high ambient temperatures, up to 65°C (149°F)
  • Multi-voltage electronic ballast resistant to brownouts or voltage and frequency fluctuations
  • Continuous form-in-place closed cell gasket and field replaceable lens
  • Through feed design or optional pendant hub design
  • USDA compliant materials
  • Meets Canadian Processed Products Regulations C.R.C. c291
  • Full steel interior channel assembly reinforces hub entry and provides continuous ground
  • Optional self-contained emergency battery back-up ballasts

 

Standard materials

  • Housing – fiberglass-reinforced polyester
  • Lens – matte acrylic (standard); matte polycarbonate (optional)
  • Reflector – steel with white gloss finish
  • Gasket – permanently mounted closed cell neoprene
  • Latches – non-metallic (standard); stainless steel (optional)
  • Locking sockets – industrial grade high temperature PBT (RS models only)

productfamily.specification
Eaton Crouse-Hinds series Pauluhn VersaPro VP linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,2 ft lamp,Fluorescent,Acrylic lens,T8 bi-pin,Fiberglass-reinforced polyester,2-lamp,Through feed,120-277 Vac,17W
Eaton Crouse-Hinds series Pauluhn VersaPro VP linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T8 bi-pin,Fiberglass-reinforced polyester,2-lamp,Through feed,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn VersaPro VP linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T5HO mini bi-pin,Fiberglass-reinforced polyester,2-lamp,Through feed,120-277 Vac,54W
Compare Products ()
Highlight differences
Show only differences
Hide blank features
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close