Highbay, lowbay and industrials

Montaine Circular - High bay IP65 LED industrial light

The Montaine Circular IP65 high bay is a highly efficient LED luminaire ideally suited to a wide range of industrial applications, for both new installations and retrofit applications.

The heavy duty aluminium die-cast construction, combined with the latest LED chip technology and extended operating temperatures, provide the ruggedness and high performance required for modern factories, warehouses and commercial buildings. 

Flexibility
Easy retrofit from existing HID installations
Installation
Polycarbonate optic ideal for food preparation locations
Design
Heavy duty aluminium die-cast construction

Keeps going for 50,000 hours

Montaine Circular provides energy savings of up to 50%+ against existing HID high-bays, with single point suspension making it easy to retrofit. The long life 50,000 hour LED light source also provides significant maintenance cost savings.

Save money, make it smart

Select our integrated microwave sensor variant to unlock the ability for the luminaire to monitor a detection area, set time delays on functions and to set a daylight threshold that can be precisely set via a DIP switch. The recommended mounting height is 12 meters with a 16-meter detection range.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

View the rest of Eaton's high bay, low bay and industrial lighting range

Energy efficient, reliable and compliant - with a payback of as little as 9 months...

Energise your industrial lighting - Maximise the value of your investment with LED lighting optimised for energy-efficiency and compliance
productfamily.specification

Part Numbers

Cat no. Lumen output variant (lm)  Wattage (W)  Efficacy (Llm/cW) Cat no. including motion sensor
HB150BLK5KP  18000 150 120 HB150BLK5KMSP
HB200BLK5KP  24000 200 120 HB200BLK5KMSP
Accessories      
Cat no.  Diameter (mm)  Depth (mm)  Beam angle
REFLEC150 Ø441 120 90 degree
REFLEC200  Ø553  170 90 degree
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.

需要产品支持?

Phone: 01753 608700 option 1, then option 3