Highbay, lowbay and industrials

Linergy LED - High bay industrial light

Linergy LED follows in the tradition of our highly energy efficient industrial lighting products, which have the performance and flexibility for today’s multiuse, multi occupancy buildings. Whilst predominantly used in warehouse, cold storage, factory and distribution facilities, Linergy LED is equally at home in other high ceiling applications, such as high-bay retail and gyms.

High lumen outputs and corresponding class leading efficacies, when combined with occupancy and daylight sensors, can offer substantial energy savings for the end user. 

LEDs provide instant and full illumination; no delay or restart time, allowing in-built sensors to control lighting according to presence and incoming daylight. This will ensure that your lights are only on when and where you need them.

Efficient
LED technology for increased energy efficiency
Output
Excellent light transmission from opal diffuser
Flexibility
Three reflector options for complete flexibility

Eaton’s commitment to supplying innovative energy saving products is the driving force behind the Linergy LED high bay lighting range. 

Mark King, Product Line Manager Lighting (EMEA)

Class leading efficiencies across a wide range distribution models

High lumen outputs and corresponding class leading efficacies, when combined with occupancy and daylight sensors can offer substantial energy savings for the end user. Three light distribution models, wide area, narrow and rack, means the highest utilization of light, where it is most effective.

One fixing, one light, one flexible solution

Eaton’s integral emergency and sensor Linergy LED variant provides you with flexibility for multi-use, multi-occupancy locations. With a range of product combinations, the Linergy LED PIR variant can reduce your maintenance cost with daylight linking.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

Personalize to the requirements you need

Linergy LED has a range of mounting brackets and protective grids enabling personalization to the building and application.

Wire guard for further protection in busy environments

Linergy LED mounting bracket for ease of installation

View the rest of Eaton's high bay, low bay and industrial lighting range

Energy efficient, reliable and compliant - with a payback of as little as 9 months...

Energise your industrial lighting - Maximise the value of your investment with LED lighting optimised for energy-efficiency and compliance
productfamily.specification

Part numbers

Nominal Length  Optic  Catalogue numbers  Weight (Kg)  Emergency catalogue numbers Weight (Kg)
Standard Luminaires (Emergency versions up to 10m)
1200mm  Wide Area Reflector  LNLA1504KZ  5.5 ELLNLA1504KZ  6.2
1800mm  Wide Area Reflector  LNLA2254KZ  8.1 ELLNLA2254KZ  9.0
1800mm  Wide Area Reflector  LNLA3004KZ  8.1 ELLNLA3004KZ  9.0
1800mm  Wide Area Reflector  LNLA3504KZ  8.1 ELLNLA3504KZ 9.0
1200mm  Narrow Reflector  LNLN1504KZ  5.5 ELLNLN1504KZ 6.2
1800mm  Narrow Reflector  LNLN2254KZ  8.1 ELLNLN2254KZ  9.0
1800mm  Narrow Reflector LNLN3004KZ  8.1 ELLNLN3004KZ  9.0
1800mm  Narrow Reflector  LNLN3504KZ  8.1 ELLNLN3504KZ 9.0
1200mm  Rack Reflector LNLR1504KZ 5.7 ELLNLR1504KZ  6.4
1800mm  Rack Reflector  LNLR2254KZ  8.2 ELLNLR2254KZ  9.1
1800mm  Rack Reflector  LNLR3004KZ  8.1 ELLNLR3004KZ  9.0
1800mm  Rack Reflector  LNLR3504KZ  8.1 ELLNLR3504KZ  9.0
1200mm  High Rack Reflector LNLHR1504KZ 6.6 ELLNLHR1504KZ 7.3
1800mm  High Rack Reflector LNLHR2254KZ 10.3 ELLNLHR2254KZ 11.0
1800mm  High Rack Reflector LNLHR3004KZ 10.3 ELLNLHR3004KZ 11.0
1800mm  High Rack Reflector LNLHR3504KZ 10.3 ELLNLHR3504KZ 11.0
           
Emergency Luminaire - for mounting heights up to 20m
1200mm  Wide Area Reflector  - - ELHLNLA1504KZ  6.2
1800mm  Wide Area Reflector  - - ELHLNLA2254KZ  9.0
1800mm  Wide Area Reflector - - ELHLNLA3004KZ  9.0
1800mm  Wide Area Reflector - - ELHLNLA3504KZ  9.0
1200mm  Narrow Reflector - - ELHLNLN1504KZ  6.2
1800mm  Narrow Reflector - - ELHLNLN2254KZ 9.0
1800mm  Narrow Reflector  - - ELHLNLN3004KZ  9.0
1800mm  Narrow Reflector  - - ELHLNLN3504KZ  9.0
1200mm  Rack Reflector - - ELHLNLR1504KZ  6.4
1800mm  Rack Reflector  - - ELHLNLR2254KZ 9.1
1800mm Rack Reflector - - ELHLNLR3004KZ 9.0
1800mm  Rack Reflector - - ELHLNLR3504KZ  9.0
1200mm  High Rack Reflector - - ELHLNLN1504KZ 7.3
1800mm  High Rack Reflector - - ELHLNLN2254KZ 11.0
1800mm  High Rack Reflector - - ELHLNLN3004KZ 11.0
1800mm  High Rack Reflector - - ELHLNLN3504KZ 11.0
           
Luminaire with switching low level sensor (up to 3m mounting height)
1200mm  Wide Area Reflector  CLNLA1504KZ  5.7 ELCLNLA1504KZ  6.4
1800mm  Wide Area Reflector  CLNLA2254KZ 8.5 ELCLNLA2254KZ 9.4
1200mm  Narrow Reflector CLNLN1504KZ  5.7 ELCLNLN1504KZ 6.4
1800mm  Narrow Reflector  CLNLN2254KZ  8.5 ELCLNLN2254KZ  9.4
1200mm  Rack Reflector  CLNLR1504KZ  5.9 ELCLNLR1504KZ  6.6
1800mm  Rack Reflector  CLNLR2254KZ  8.6 ELCLNLR2254KZ  9.5
1200mm High Rack Reflector CLNLHR1504KZ 6.8 ELCLNLHR1504KZ 7.5
1800mm High Rack Reflector CLNLHR2254KZ 10.7 ELCLNLHR2254KZ 11.4
1800mm High Rack Reflector CLNLHR3004KZ 10.7 ELCLNLHR3004KZ 11.4
1800mm High Rack Reflector CLNLHR3504KZ 10.7 ELCLNLHR3504KZ 11.4
           
Luminaire with switching medium level sensor (up to 9m mounting height)
1200mm  Wide Area Reflector  MLNLA1504KZ  5.7 ELMLNLA1504KZ  6.4
1800mm  Wide Area Reflector  MLNLA2254KZ 8.5 ELMLNLA2254KZ  9.4
1800mm  Wide Area Reflector  MLNLA3004KZ  8.5 ELMLNLA3004KZ  9.4
1800mm  Wide Area Reflector  MLNLA3504KZ  8.5 ELMLNLA3504KZ  9.4
1200mm  Narrow Reflector  MLNLN1504KZ  5.7 ELMLNLN1504KZ 6.4
1800mm  Narrow Reflector  MLNLN2254KZ  8.5 ELMLNLN2254KZ  9.4
1800mm  Narrow Reflector  MLNLN3004KZ  8.5 ELMLNLN3004KZ 9.4
1800mm  Narrow Reflector  MLNLN3504KZ  8.5 ELMLNLN3504KZ 9.4
1200mm  Rack Reflector  MLNLR1504KZ  5.9 ELMLNLR1504KZ  6.6
1800mm  Rack Reflector  MLNLR2254KZ  8.6 ELMLNLR2254KZ  9.5
1800mm  Rack Reflector  MLNLR3004KZ  8.5 ELMLNLR3004KZ  9.4
1800mm  Rack Reflector  MLNLR3504KZ 8.5 ELMLNLR3504KZ  9.4
1200mm High Rack Reflector MLNLHR1504KZ 7.1 ELMLNLHR1504KZ 7.8
1800mm High Rack Reflector MLNLHR2254KZ 10.7 ELMLNLHR2254KZ 11.4
1800mm High Rack Reflector MLNLHR3004KZ 10.7 ELMLNLHR3004KZ 11.4
1800mm High Rack Reflector MLNLHR3504KZ 10.7 ELMLNLHR3504KZ 11.4
           
Luminaire with switching high level sensor (up to 16m mounting height)
1200mm  Wide Area Reflector  ULNLA1504KZ 5.7 ELHULNLA1504KZ  6.4
1800mm  Wide Area Reflector  ULNLA2254KZ  8.5 ELHULNLA2254KZ  9.4
1800mm  Wide Area Reflector  ULNLA3004KZ  8.5 ELHULNLA3004KZ 9.4
1800mm  Wide Area Reflector  ULNLA3504KZ  8.5 ELHULNLA3504KZ  9.4
1200mm  Narrow Reflector  ULNLN1504KZ  5.7 ELHULNLN1504KZ  6.4
1800mm  Narrow Reflector  ULNLN2254KZ  8.5 ELHULNLN2254KZ  9.4
1800mm  Narrow Reflector  ULNLN3004KZ  8.5 ELHULNLN3004KZ  9.4
1800mm  Narrow Reflector  ULNLN3504KZ  8.5 ELHULNLN3504KZ  9.4
1200mm  Rack Reflector  ULNLR1504KZ  5.9 ELHULNLR1504KZ  6.6
1800mm  Rack Reflector  ULNLR2254KZ  8.6 ELHULNLR2254KZ  9.5
1800mm  Rack Reflector  ULNLR3004KZ  8.5 ELHULNLR3004KZ  9.4
1800mm  Rack Reflector  ULNLR3504KZ  8.5 ELHULNLR3504KZ  9.4
1200mm High Rack Reflector ULNLHR1504KZ 7.1 ELULNLHR1504KZ 10.7
1800mm High Rack Reflector ULNLHR2254KZ 10.7 ELULNLHR2254KZ 11.4
1800mm High Rack Reflector ULNLHR3004KZ 10.7 ELULNLHR3004KZ 11.4
1800mm High Rack Reflector ULNLHR3504KZ 10.7 ELULNLHR3504KZ 11.4

For luminaire with switching low level (<3mtrs)sensor at a prefix of “C” e.g.LNLA1504KZ becomes CLNLA1504KZ

For luminaire with switching medium level sensor (3-9mtrs) at a prefix of “M” e.g.LNLA1504KZ becomes MLNLA1504KZ

For luminaire with switching high level sensor (9-18mtrs) at a prefix of “U” e.g.LNLA1504KZ becomes ULNLA1504KZ

For DALI dimming please add a suffix of “DD” removing the Z from the end of the part number e.g. LNLA1504KZ becomes LNLA1504KDD

Technical specification

Lamp and Control Gear Options • High efficacy linear LED light engines
• >80 CRI 4000K
• Energy efficient control gear as standard
• DALI dimmable options available
Materials • Body – full box steel construction powder coated in RAL 9016 white finish
• Reflectors – faceted finish (wide area) and satin finish (Narrow and Rack) zero iridescence anodised aluminium
• Wire guard – heavy duty zinc plated steel, 25mm grid size
Installation Notes • Suitable for ceiling, conduit, chain, rod and trunking mounting
• Optional quick fit mounting brackets for surface mounting (LNLMB)
• Supplied with diffuser and light engines pre-fitted, no need to remove during installation
• Access flap on the rear of housing to aid wiring during installation
• Fused as standard
• Wire guard is a retrofit accessory secured by screws, hangs for ease of maintenance
Options • Fully integral emergency conversion, 3 hour duration
• Emergency versions available with automatic test functionality as an option, reducing maintenance costs and offers ease of compliance with testing requirements
• Suitable for use on defined escape routes
• Wide area, narrow and rack reflector options provide efficient utilisation for specific applications
• Lighting control options including integrated occupancy and daylight detectors for mounting up to 16m
• We offer a range of product support contracts to aid commissioning, reduce your maintenance costs, comply with
legislative test requirements and increase the lifespan of your lighting equipment
Specification To specify state: Surface mounted, LED high/low bay luminaire, of
full box welded construction with post coat powder paint finish, high performance faceted/satin reflectors for Wide Area/Narrow/ Rack with high output light engines and integrated emergency sensor/wire guard options, as Eaton’s Linergy LED range, part no. ___________
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.

需要产品支持?

Phone: 01753 608700 option 1, then option 3