Commercial Lighting Controls

Microwave Sensor - Occupancy detection control

The microwave detector provides occupancy/motion detection with simple adjustment of the detection range, time out and switching light level. This discrete detector is usually already supplied integrated into our luminaires.

Our custom design solutions also help you to maximise the use of space and enhance the user experience, whilst ensuring compliance with all relevant safety legislation.

Ease
Simple set up and operation
Flexibility
1m to 5m diameter detection range
Control
5 second to 25 minute time delay

360° Detection for compatibility with a range of mounting and light types

Up to 360° detection (subject to mounting orientation), with 2 to 30 lux switching for twilight operation subject to mounting and luminaire compatibility.

Either choose one of our microwave sensor integrated variants or easily add it later on

The Microwave sensors are designed for integration into our luminaires and are not available as a stand alone device. Luminaire ranges particularly suited to the integrated microwave sensor include: Tufflite, Crompack 5, Cercla, Modulay with panels, Varsity and Wavelite 2. The ‘IM’ prefix on compatible luminaires indicates inclusion of the microwave detector.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

View the rest of Eaton's lighting controls range

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.
productfamily.specification

Technical specification

Power Supply:  230V (+6%/-10%) 50/60Hz
Max load:  400W Inductive
Power consumption:  <1W
HF transmitter output:  5.8GHz <10mW ISM Band
Range: Up to 5m
Photoelectric switch: 2 to 30 lux
Time setting 5 sec to 25 min
Ambient temperature range:  -10 to + 50°C  (The luminaire ambient operating temperature may be more restricted)
Housing material: UV stable Polycarbonate
Time delay: 5 secs to 25 minutes
Diameter detection range: 1m to 8m detection range (360° subject to mounting orientation)
Lux switching: 2 to 30 lux for twilight operation subject to mounting and luminaire compatibility
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close

需要产品支持?

Phone: 01753 608700 option 1, then option 3